Downloading...

Low capacitance Zener Diode (corresponds to AEC-Q101) - CDZC6.8BFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
CDZC6.8BFHT2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.65
Zener Voltage VZ (Max.)[V] 6.93
IZ[mA] 5
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-923
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.(VMN2)
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration