Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - BZX84C3V9LFH

BZX84C3V9LFH is high reliability automotive Zener Diode for voltage regulation.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BZX84C3V9LFHT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 250
Zener Voltage VZ (Min.)[V] 3.7
Zener Voltage VZ (Max.)[V] 4.1
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • High reliability
    • Small mold type
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes