Downloading...
 
product-image
 

Zener Diode - BZX84C30VL

BZX84C30VL is Zener Diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BZX84C30VLT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 250
Zener Voltage VZ (Min.)[V] 28.0
Zener Voltage VZ (Max.)[V] 32.0
IZ @ VZ [mA] 2
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • High reliability
    • Small mold type
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes