Downloading...

Zener Diode - BZX84C15VL (New)

BZX84C15VL is Zener Diode for voltage regulation.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BZX84C15VLT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Number of terminal 3
Power Dissipation (PD)[mW] 250
Zener Voltage VZ (Min.)[V] 13.8
Zener Voltage VZ (Max.)[V] 15.6
IZ[mA] 5
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-23
Features:
    • High reliability
    • Small mold type
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes