BV1HD090FJ-C
1ch High Side Switch IC
BV1HD090FJ-C
1ch High Side Switch IC
BV1HD090FJ-C is an automotive 1ch high side switch IC, which has built-in overcurrent limiting circuit (OCP), thermal shutdown circuit (TSD), open load detection function (OLD) and under voltage lockout function (UVLO). It is also equipped with the diagnostic output when detecting an error (ST).
Product Detail
Functional Safety:
Specifications:
Generation
GEN1
Function
Standard / Error Flag
Channel Number [ch]
1
Drain-Source Voltage (Max.)[V]
45
Output Current[A]
2.7
ON Resistance(Max.)[mΩ]
215
ON Resistance(Typ.)[mΩ]
90
Over Current Detect [A]
2.7
Active Clamp Energy [mJ]
68
UVLO Detection Voltage(Max.)[V]
4.2
Supply Voltage(Min.)[V]
4.5
Supply Voltage(Max.)[V]
36
Current consumption(Typ.)[µA]
200
Thermal Shut Down
Self-restart
Open Load Detect [V]
2
Status Terminal
Available
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.65)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 qualified
- Built-in overcurrent limiting circuit (OCP)
- Built-in thermal shutdown circuit (TSD)
- Built-in open load detection function (at output OFF)
- Direct control enabled from CMOS logic IC, etc.
- Built-in under voltage lockout function
- Built-in Output State Pin
- On-Resistance RON=90mΩ (Typ) (VBB=14V, Tj=25°C, IOUT=0.5A)
- Monolithic power management IC with the control block (CMOS) and power MOS FET mounted on a single chip
- Enables operation at low voltage down to 4.2V