Downloading...
 
product-image
 

EEPROM for EDID - BU9883FV-W

ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU9883FV-WE2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 2K x 3ch
Bit Format [Word x Bit] 256 x 8 x 3ch
Package SSOP-B16
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 100.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・DDC 3 ports, 256 word×8 bit compose×3 BANK EEPROM.
    ・Operate voltage 3.0V~5.5V
    ・Built in diode for power supply from HDMI ports and system.
    ・LDO drives an internal circuit, and it is strong in the noise.
    ・2K bit×3 BANK memory bits can be accessed from write port.
    ・There are 3 DDC interface channels, and each channel can access each BANK independently from other ports.
 
 
Technical Data
Application Note

Thermal Resistance