Downloading...
 
product-image
 

EEPROM for EDID - BU9882F-W

ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU9882F-WE2 Active SOP14 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 1K x 2ch
Bit Format [Word x Bit] 128 x 8 x 2ch
Package SOP14
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 5.0
Write Cycle (Max.)[ms] 10.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 105
Data Retention (Max.)[Year] 10
Features:
  • ・Compatible with DDC2
    ・2kbit (128 words x 8 bits x 2 ports) serial EEPROMs
    ・Operating voltage range:2.5V to 5.5V.
    ・Data rewrite up to 100,000times
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU9882FV-W EEPROM for EDID SSOP-B14   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance