BU9799KV
Low Duty LCD Segment Drivers
BU9799KV
BU9799KV
Low Duty LCD Segment Drivers
BU9799KV is a 1/4 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 200 LCD Segments. It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed. It can support LCD contrast adjustment by its EVR function.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU9799KV-E2
Status |
Recommended
Package |
VQFP64
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Grade
Consumer
Segment Element
200
Duty
1/4
Bias
1/3, 1/2
Elements of MUX 1:4
200
Interface [line serial]
2wire
Interface Voltage (Min.)[V]
2.5
Interface Voltage (Max.)[V]
5.5
Power Supply for LCD (Min.) [V]
2.5
Power Supply for LCD (Max.) [V]
5.5
LCD Driving Waveform
Line/Frame
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
12x12 (t=1.6)
Features:
- 1/4duty driving: Max 200 segments
- Integrated display data RAM: 50 x 4bit
- 1/3 or 1/2 bias setting selectable
- Power supply for Interface: 2.5V to 5.5V
- Power supply for LCD: 2.5V to 5.5V
- Integrated LCD voltage driving circuit
- Integrated oscillation circuit for LCD frame frequency
- Line or Frame inversion driving selectable
- Support 2 wire serial interface
- Support INHb terminal to control Display ON/OFF
- Integrated EVR function to adjust LCD contrast
- Integrated power on reset circuit
- No external components required
- Low power consumption design