Downloading...
 
product-image
 

Low Duty LCD Segment Drivers - BU97981KV

BU97981KV is a 1/4, 1/3duty or Static general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 196 LCD Segments.
It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
It can support up to 31 general-purpose outputs to control LED devices and can control 3ch LED driver that able to support LED PWM illumination.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU97981KV-E2 Active VQFP64 1000 1000 Taping Yes
 
Specifications:
Grade Consumer
Segment Element 196
Duty 1/4, 1/3, Static
Bias 1/3
Elements of MUX 1:1 49
Elements of MUX 1:3 147
Elements of MUX 1:4 196
Interface [line serial] 3wire
Interface Voltage (Min.)[V] 1.8
Interface Voltage (Max.)[V] 3.6
Power Supply for LCD (Min.)[V] 3.3
Power Supply for LCD (Max.)[V] 5.5
Max GPO [port] 31
LED Driver [port] 3
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 75
Features:
    • 1/4, 1/3duty or Static setting selectable
      1/4duty driving: Max 196 segments
      1/3duty driving: Max 147 segments
      Static driving: Max 49 segments
    • 1/3 bias setting
    • Power supply for Interface: 1.8V to 3.6V
    • Power supply for LCD: 3.3V to 5.5V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Integrated 31ch general purpose outputs (SEG selectable)
    • Integrated 3ch LED driver able to support 4096 step PWM illumination
    • Support individual blink function with dedicated blink RAM integrated
    • Support 3 wire serial interface
    • Support INHb terminal to control Display ON/OFF
    • Integrated voltage detected type power on reset circuit
    • No external components required
    • Low power consumption design
 
 
Technical Data
Application Note

Thermal Resistance