Obsolete BU9795BGUW
Low Duty LCD Segment Driver

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU9795BGUW-ZE2
Status | Obsolete
Package | VBGA049W040A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Consumer

Segment Element

124

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

124

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

Power Supply for LCD (Min.) [V]

2.5

Power Supply for LCD (Max.) [V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=0.8)

Find Similar

Features:

  • 1/4duty driving: Max 124 segments
  • Integrated display data RAM: 35 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.5V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 3 wire serial interface
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
  • Small BGA package
X

Most Viewed