Low Duty LCD Segment Drivers - BU9795AGUW

BU9795AGUW is a 1/4 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 124 LCD Segments.It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.Its small BGA package is well-suited for small footprint applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BU9795AGUW-E2 Active VBGA048W040 2500 2500 Taping Yes
Grade Consumer
Segment Element 124
Duty 1/4
Bias 1/3, 1/2
Elements of MUX 1:4 124
Interface [line serial] 3wire
Interface Voltage (Min.)[V] 2.5
Interface Voltage (Max.)[V] 5.5
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • 1/4duty driving: Max 124 segments
    • Integrated display data RAM: 35 x 4bit
    • 1/3 or 1/2 bias setting selectable
    • Support wide range of operation voltage from 2.5V to 5.5V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Support 3 wire serial interface
    • Integrated power on reset circuit
    • No external components required
    • Low power consumption design
    • Small BGA package
Other New/Updated Products Relating to Display Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU9795ZKS2 Low Duty LCD Segment Drivers SQFP-T52   inquiry
BU9797AFUV Low Duty LCD Segment Drivers TSSOP-C48V   inquiry
BU97550CH-3W Low Duty LCD Segment Drivers CHIP   inquiry
BU9795BGUW Low Duty LCD Segment Driver VBGA049W040A   Buy Sample
BU97530KVT Low Duty LCD Segment Drivers TQFP100V   Buy Sample
BU97981GU Low Duty LCD Segment Drivers VBGA064T050A   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance