BU97941FV-LB
Low Duty LCD Segment Drivers for Industrial Applications

This product is for industrial market, and guaranteed with long term supply.
BU97941FV-LB is a 1/4, 1/3duty or Static general-purpose LCD driver that can be used for industrial market applications and can drive up to 104 LCD Segments.
It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
It can support up to 4ch LED drivers to control LED devices.

Product Detail

 
Part Number | BU97941FV-LBE2
Status | Recommended
Package | SSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

Segment Element

104

Duty

1/4, 1/3, Static

Bias

1/3

Elements of MUX 1:1

26

Elements of MUX 1:3

78

Elements of MUX 1:4

104

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

1.8

Interface Voltage (Max.)[V]

3.6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

5.5

LED Driver [port]

4

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2)

Find Similar

Features:

  • Long time support product for Industrial applications
  • 1/4, 1/3duty or Static setting selectable
    1/4duty driving: Max 104 segments
    1/3duty driving: Max 78 segments
    Static driving: Max 26 segments
  • 1/3 bias setting
  • Power supply for Interface: 1.8V to 3.6V
  • Power supply for LCD: 2.7V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 4ch LED driver
  • Support 3 wire serial interface
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed