Downloading...
 
product-image
 

Low Duty LCD Segment Drivers - BU97930MUV

BU97930MUV is a 1/4, 1/3duty or Static general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 108 LCD Segments.
It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
It can support up to 4 general-purpose outputs to control LED devices and can control 1ch LED driver that able to support LED PWM illumination.
Its small QFN package is well-suited for small footprint applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU97930MUV-E2 Active VQFN040V6060 2000 2000 Taping Yes
 
Specifications:
Grade Consumer
Segment Element 108
Duty 1/4, 1/3, Static
Bias 1/3
Elements of MUX 1:1 27
Elements of MUX 1:3 81
Elements of MUX 1:4 108
Interface [line serial] 3wire
Interface Voltage (Min.)[V] 1.8
Interface Voltage (Max.)[V] 3.6
Power Supply for LCD (Min.)[V] 2.7
Power Supply for LCD (Max.)[V] 5.5
Max GPO [port] 4
LED Driver [port] 1
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • 1/4, 1/3duty or Static setting selectable
      1/4duty driving: Max 108 segments
      1/3duty driving: Max 81 segments
      Static driving: Max 27 segments
    • 1/3 bias setting
    • Power supply for Interface: 1.8V to 3.6V
    • Power supply for LCD: 2.7V to 5.5V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Integrated 4ch general purpose outputs (SEG selectable)
    • Integrated 1ch LED driver able to support 256 step PWM illumination
    • Support individual blink function with dedicated blink RAM integrated
    • Support 3 wire serial interface
    • Support INHb terminal to control Display ON/OFF
    • Integrated voltage detected type power on reset circuit
    • No external components required
    • Low power consumption design
    • Small QFN package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Display Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU9795ZKS2 Low Duty LCD Segment Drivers SQFP-T52   inquiry
BU9797AFUV Low Duty LCD Segment Drivers TSSOP-C48V   inquiry
BU97550CH-3W Low Duty LCD Segment Drivers CHIP   inquiry
BU9795BGUW Low Duty LCD Segment Driver VBGA049W040A   Buy Sample
BU97530KVT Low Duty LCD Segment Drivers TQFP100V   Buy Sample
BU97981GU Low Duty LCD Segment Drivers VBGA064T050A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance