Downloading...

6bit RSDS™Source Driver - BU95306

ROHMLCD drivers for large panels are display drivers optimized for large LCDs in a variety of applications, including desktop PCs, laptops, and TVs. The broad lineup is offered in low amplitude differential transmission interface type (RSDS™) featuring low EMI, 6bit gradation precision, and different output configurations (384 and up) for wide compatibility.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU95306 Active COF48 Taping Yes
 
Specifications:
Grade Consumer
Function RSDS™ I/F R-DAC Type
Gray Scale 6bit
Number of Outputs 600/618/630/642
Driver Output Voltage[V] 13.5
Clock Frequency(Max.)[MHz] 85
Logic Power Supply Voltage[V] 2.7 to 3.6
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・600/618/630/642 output channels
    ・6bit 9pair RSDS™ inputs
    ・Dot & n-line inversion available
    ・Built-in 2ch repair amplifiers
    ・γcorrection is possible
    ・Built-in input data reversing function(INV)
    ・Output voltage range : AVSS+0.1V ~ AVDD-0.1V
    ・High speed data transfer : fCLK(MAX)=85MHz
    ・Logic power supply voltage (DVDD) : 2.3 ~ 3.6V
    ・Driver power supply voltage (AVDD) : 8.0 ~ 13.5V
 
 
Applications:
 
 
Technical Data
Application Note

Thermal Resistance