Downloading...
 
product-image
 

USB Audio Decoder ICs - BU94604BKV

ROHM's USB Audio Decoder ICs integrate a USB 2.0 host, SD memory card controller, AAC decoder, WMA decoder, MP3 decoder, Audio DAC amp, and a system controller all on a single chip, allowing easy playback of music stored in USB flash memory using an audio player. They can be easily added to virtually any audio device (i.e. CD player, mini-component stereo, portable player, car stereo) for greater functionality.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU94604BKV-E2 Active VQFP64 1000 1000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 3.6
I/F I2C BUS
Digital Audio I/F I2S SPDIF
USB USB2.0 Full Speed
SD MMC SD / miniSD / microSD / SDHC
iPod iPod 5G/iPod nano/iPod classic/iPod touch/iPhone/iPad
Display information Number(Folder, File), Reproduction time, Name(Folder, File), Tag(Artist, Album, Title)
MP3 MPEG 1, 2, 2.5 LAYER 1, 2, 3
WMA WMA9 Standard
AAC MPEG4 AAC-LC
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・BU94604KV is AAC+WMA+MP3 decoder IC in which a USB host I/F, SD memory card I/F,
        audio DAC and system control functions are built. Using a KEY or I²C interface
        command, the IC reads out a MP3 file written to a memory device having a USB
        I/F or a SD memory card. All the operations required before the data can be output
        to audio devices are incorporated into one chip.
    ・BU94604KV supports STAND ALONE MODE which is enabled by commands entered from
        the keyboard (hereinafter referred to as MODE1), AUTO SLAVE MODE which is
        enabled by commands entered from the master microcomputer, same as those
        entered from the keyboard, via the built+-in C60 I²C interface (hereinafter referred
        to as MODE2) and MANUAL SLAVE MODE which can send the memory device
        information to the master microcomputer via the I²C interface and completely
        control sequences such as a play sequence by the master microcomputer
        (hereinafter referred to as MODE3).
    ・I²C bus ⇔ USB protocol conversion function built into. Only MODE2 or MODE3
        corresponds.
    ・BU94604KV supports fast forward playing and fast backward playing with music.
    ・BU94604KV outputs folder names, file names, ID3TAG (V1.0, V1.1 V2.2 V2.3 and V2.4)
        information and WMA-TAG information and AAC-TAG(iTunes Meta-data)
        information via the I²C interface. This function is enabled only in MODE 2 and
        MODE 3.
    ・BU94604KV supports audio line output, audio serial three-line (I2S) output and digital
        audio interface (SPDIF) output.
    ・Reading a specified file data is possible from USB memory. *Only a file that exists in
        root folder corresponds.
 
 
Applications:
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance