Downloading...
 
product-image
 

USB Audio Decoder ICs - BU94601KV

ROHM's USB Audio Decoder ICs integrate a USB 2.0 host, SD memory card controller, AAC decoder, WMA decoder, MP3 decoder, Audio DAC amp, and a system controller all on a single chip, allowing easy playback of music stored in USB flash memory using an audio player. They can be easily added to virtually any audio device (i.e. CD player, mini-component stereo, portable player, car stereo) for greater functionality.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU94601KV-E2 Active VQFP64 1000 1000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 3.6
I/F I2C BUS
Digital Audio I/F I2S SPDIF
USB USB2.0 Full Speed
SD MMC SD / miniSD / microSD / SDHC
Display information Number(Folder, File), Reproduction time, Name(Folder, File), Tag(Artist, Album, Title)
MP3 MPEG 1, 2, 2.5 LAYER 1, 2, 3
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・BU94601KV is MP3 decoder IC in which a USB host I/F, SD memory card I/F, audio DAC
        and system control functions are built. Using a KEY or I2C interface command, the
        IC reads out a MP3 file written to a memory device having a USB I/F or a SD
        memory card. All the operations required before the data can be output to audio
        devices are incorporated into one chip.
    ・BU94601KV supports STAND ALONE MODE which is enabled by commands entered from
        the keyboard (hereinafter referred to as MODE1), AUTO SLAVE MODE which is
        enabled by commands entered from the master microcomputer, same as those
        entered from the keyboard, via the built-in I2C interface (hereinafter referred to as
        MODE2) and MANUAL SLAVE MODE which can send the memory device
        information to the master microcomputer via the I2C interface and completely
        control sequences such as a play sequence by the master microcomputer
        (hereinafter referred to as MODE3).
    ・BU94601KV supports fast forward playing and fast backward playing with music.
    ・BU94601KV outputs folder names, file names and ID3TAG (V1.0, V1.1 V2.2 V2.3 and
        V2.4) information via the I2C interface. This function is enabled only in MODE 2
        and MODE3.
    ・BU94601KV supports audio line output, audio serial three-line (I2S) output and digital
        audio interface (SPDIF) output.
    ・Reading a specified file data is possible from USB memory. *Only a file that exists in root
        folder corresponds.
 
 
Applications:
 
 
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance