Downloading...
 
product-image
 

4bit LVDS Recievier - BU90LV048

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low EMI.Driver and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliancessuch as LCD-TV, business machines such as decoders, instruments, and medical equipment.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU90LV048-E2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Sub Family LVDS Rx / Tx
Function Receiver
Input Signal Type LVDS
Output Signal Type LVCMOS
No.of Rx 4
Clock frequency (Max.)[MHz] 250
Data Rates [Mbps] 500
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 3.6
Supply Voltage(Typ.)[V] 3.3
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・500Mbps (250MHz) switching rates
    ・Flow-through pinout simplifies PCB layout
    ・150ps channel-to-channel skew
    ・100ps differential skew
    ・3.7ns maximum propagation delay
    ・3.3V power supply design
    ・6mA and 8mA selectable output drive strength
    ・Accepts small swing (200mV typical) differential signal levels
    ・Supports open, short and terminated input fail-safe
    ・Conforms to ANSI / TIA / EIA-644 LVDS Standard
    ・Industrial temperature operating range (-40℃ to +85℃)
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Interface
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU90T82 27bit LVDS Dual-out Transmitter SBGA072T070A   Buy Sample
BU90R102 67bit LVDS Receiver HQFP144VM   Buy Sample
BU8254KVT 35bit LVDS Trabsmitter 35:5 Serializer TQFP64V   Buy Sample
BU90T81 27bit LVDS Trabsmitter 27:4 Serializer VBGA048W040   inquiry
BU8254GUW 35bit LVDS Trabsmitter 35:5 Serializer VBGA099W060   Buy Sample
BU7988KVT 56bit LVDS Trabsmitter 56:8 Serializer TQFP100V   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance