Home | Interface | Timing Controllers | BU90AL211-M
 
Downloading...

LCD Panel Timing Controller for Automotive - BU90AL211-M (New)

BU90AL210-M is LCD panel taiming controller IC for Automotive. It supoprts up to 3K class and includes LVDS dual receiver for input interface and mini-LVDS dual transmitter for output interface. Function safety technology are inculded the fail detect function for checking connectivity with peripheral IC and OSD (On Screen Display) function.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU90AL211-ME2 Active UQFP80 Taping Yes
 
Specifications:
Supply Voltage1 (Min.)[V] 2.3
Supply Voltage1 (Max.)[V] 3.6
Input Signal Type LVDS Dual
Output Signal Type mini-LVDS Single
Input Bits[bit] 8/6
Output Bits[bit] 8/6
Clock frequency (Min.)[MHz] 20
Clock frequency (Max.)[MHz] 200
Resolution up to 1920x1200
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • Support WUXGA/FHD Class Resolution
    • Flexible LVDS Input / mini-LVDS Output mode
    • Support 2 Type LVDS Data mapping (VESA/JEIDA)
    • Support (1-port 6-pair)/(1/2-port 3-pair) mini-LVDS Output
    • Support mini-LVDS Output Skew Control (T/16 step)
    • Support Internal LDO: 1.5V Output
    • Support Fail-Safe Function(DE, LVDS CLK)
    • Support SSCG (Spread Spectrum Clock Generator)
    • Support 16Kbit External EEPROM
    • Support AGING Function
    • Support Programmable Driver Control Timing
    • Support Up & Down Gate Driver Scan
    • Support Left & Right Direction Data Mapping
    • Support Gamma Correction and Dithering
    • Support Data Inversion
    • Support Blanking Gray Insertion
    • Support I2C Master/Slave Function
    • Support SPI Slave Function
    • Support Start Pulse Return Detection
    • Support CRC Function
    • Support OSD(On-Screen Display) Function
    • AEC-Q100 Qualified(Grade2)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance