Home | Interface | Timing Controllers | BU90AL210-M
 
Downloading...

LCD Panel Timing Controller for Automotive - BU90AL210-M (New)

BU90AL211-M is LCD panel taiming controller IC for Automotive. It supoprts up to FHD class and includes LVDS dual receiver for input interface and mini-LVDS single transmitter for output interface. Function safety technology are inculded the fail detect function for checking connectivity with peripheral IC and OSD (On Screen Display) function.

Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU90AL210-ME2 Active HTQFP100V Taping Yes
 
Specifications:
Supply Voltage1 (Min.)[V] 2.3
Supply Voltage1 (Max.)[V] 3.6
Input Signal Type LVDS Dual
Output Signal Type mini-LVDS Dual
Input Bits[bit] 8/6
Output Bits[bit] 8/6
Clock frequency (Min.)[MHz] 20
Clock frequency (Max.)[MHz] 240
Resolution up to 2880x1080
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • Support FHD class resolution.
    • Flexible LVDS Input / mini-LVDS Output mode
    • Support 2 Type LVDS Data mapping (VESA/JEIDA)
    • Support 2 Type LVDS Dual mode (Odd/Even,Left/Right)
    • Support (1/2-port 6-pair)/(1/2-port 3-pair) mini-LVDS Output
    • Support mini-LVDS Output Skew Control (T/16 step)
    • Support Internal LDO: 1.5V Output
    • Support Fail-Safe Function(DE, LVDS CLK)
    • Support SSCG (Spread Spectrum Clock Generator)
    • Support 16Kbit External EEPROM
    • Support AGING Function
    • Support Programmable Driver Control Timing
    • Support Up & Down Gate Driver Scan
    • Support Left & Right Direction Data Mapping
    • Support Gamma Correction and Dithering
    • Support Data Inversion
    • Support Blanking Gray Insertion
    • Support I2C Master/Slave Function
    • Support SPI Master/Slave Function
    • Support Start Pulse Return Detection
    • Support CRC Function
    • Support OSD(On-Screen Display) Function
    • AEC-Q100 Qualified(Grade2)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance