Downloading...

Ultra Small DC/DC Converter for RF Power Amplifier - BU9006GUZ

BU9006GUZ is a synchronous rectification switching regulator for RF power amplifier, small and highly effective. It have an excellent load response and the miniaturization of external parts have been achieved by the current mode method and 2.0MHz (Typ.) high-speed switching operation. It have the built in switch for the I / O bypass that operates by automatic or external setting.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU9006GUZ-E2 Active VCSP35L1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 2.5
Vin1(Max.)[V] 4.5
Vout1(Min.)[V] 0.95
Vout1(Max.)[V] 4.5
Iout1(Max.)[A] 0.75
SW frequency(Max.)[MHz] 2.0
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
Features:
  • ・Input voltage range 2.5V to 4.5V
    ・Output voltage range 0.95 V to 4.5V (Reference voltage input range 0.5V to VIN)
    ・Current mode control
    ・Integrated output FET synchronous rectifier step-down DC / DC converter
    ・Switching frequency 2.0MHz (Typ.)
    ・Maximum output current 750mA (Switching regulator part)
    ・Maximum output current 1.2A (Bypass switch part)
    ・PchFET on resistance at bypass mode 70mΩ (Typ.)
    ・1.6mm×1.6mm, t=0.4mm (Max.), WLCSP package(VCSP35L1)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9S300MUF-C 2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9E104FJ 7.0 V to 26.0 V Input, 1 A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9V101MUF-LB 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET VQFN24FV4040   inquiry
BD70522GUL Nano Energy™ - Ultra Low Iq Buck Converter For Low Power Applications VCSP50L1C   Buy Sample
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
New Products:
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)