BU8254KVT
35bit LVDS Transmitter 35:5 Serializer

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low EMI. Driver and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU8254KVT-E2
Status | Active
Package | TQFP64V
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

5

Clock frequency (Min.)[MHz]

8

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

35

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12x12 (t=1.3)

Find Similar

Features:

・35bits data of parallel LVCMOS level inputs are converted to five channels of LVDS data stream
・30bits of RGB output data and 5bits of timing and control data (HSYNC, VSYNC, DE, CNTL1 and CNTL2) are transmitted up to 784Mbps effective rate per LVDS channel
・Support clock frequency form 8MHz up to 112MHz.
・Support consumer video format including 480i, 480P, 720P and 1080i as well
・Clock edge selectable
・Power down mode
・Support spread spectrum clock generator
・Support reduced swing LVDS for low EMI
・30bit LVDS transmitter is recommended to use BU90R104
X

Most Viewed