Downloading...

eDP TCON - BU8179MWV (New)

BU8179MWV is a low power LCD panel timing controller IC, suitable for a tablet PC or mobile PC. BU8179MWV includes eDP Ver1.2 2-lane receiver for input interface and supports resolution up to 1920x1200. It also supports up to 6-lane P2P (Point to Point) outputs for source driver IC interface.

FAQ 
Sample 
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU8179MWV Active(Inquiry) UQFN64 2000 2000 Taping Yes
 
Specifications:
Supply Voltage1 (Min.)[V] 2.25
Supply Voltage1 (Max.)[V] 3.63
Input Signal Type Display Port Ver.1.2 2Lane
Output Signal Type P2P 6lane
Input Bits[bit] 8/6
Output Bits[bit] 8/6
Clock frequency (Min.)[MHz] 40
Clock frequency (Max.)[MHz] 200
Resolution up to WUXGA (1920x1200)
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
  • · Over-Current Protection:1.5A
    · Control Input Logic:Active-High
    · Output Discharge Function
    · Reverse Current Protection when Power Switch Off
    · Thermal Shutdown
    · Open-Drain Fault Flag Output
    · Under-Voltage Lockout
    · OCP Fast Response
    · Soft-Start Circuit
    · ESD Protection
    · UL:File No.E243261
    · IEC 60950-1 CB_scheme: File No.US-20060-UL
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance