MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones - BU7964GUW

BU7964GUW is a differential serial interface connecting mobile phone LCD modules to the host CPU. Unique technology isutilized for lower power consumption and EMI. MSDL minimizes the number of wires required - an important considerationin hinge phones - resulting in greater reliability and design flexibility.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU7964GUW-E2 Active VBGA063W050 2500 2500 Taping inquiry Yes
VDD Core(Min.)[V] 1.65
VDD Core(Max.)[V] 1.95
VDD I/O(Min.)[V] 1.65
VDD I/O(Max.)[V] 1.95
Function Rx
Interface RGB24bit, Hsync, Vsync, DE, PCLK
Data Rates [Mbps] 1350
Channel Data×3, Clock×1
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
  • ・ MSDL3 high-speed differential interface with a maximum transfer rate of 1350 Mbps.
    ・ Compatible with24-bit RGB video mode for LCD controller-to-LCD interface.
    ・ Pixel clock frequency range from 4 to 45MHz.
    ・ Depending on the data transfer rate, either, two or three differential data channels can be selected.
Technical Data
Application Note

Thermal Resistance