Downloading...
 
product-image
 

MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones - BU7962GUW

Serial Interface for Mobile Devices ApplicationMSDL3(Mobile Shrink Data Link 3) Deserializer LSI

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU7962GUW-E2 Active VBGA063W050 2500 2500 Taping Yes
 
Specifications:
VDD Core(Min.)[V] 1.65
VDD Core(Max.)[V] 1.95
VDD I/O(Min.)[V] 1.65
VDD I/O(Max.)[V] 3.6
Function Rx
Interface RGB24bit, Hsync, Vsync, DE, PCLK
Data Rates [Mbps] 900
Channel Data×2, Clock×1
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Maximum transmission rate of highspeed differential interface MSDL3 is 900Mbps.
    ·Support LCD interface with 24bit parallel RGB video mode.
    ·Pixel clock frequency is 4~30MHz
 
 
Technical Data
Application Note

Thermal Resistance