High Speed Ground Sense Operational Amplifier - BU7495HFV

Low Voltage with High Speed CMOS Op-Amp integrates one independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current, high speed and low input bias current. Input-Output Full Swing : BU7291 family, BU7255 family Ground sense : BU7495 family, BU7481 family, BU7485 family, BU5281 family

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU7495HFV-TR Active HVSOF5 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Circuit Current(Typ.)[mA] 0.65
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 5.0
Input Voltage Range [V] VSS to VDD-1.2
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 100.0
Output current(Typ.)[mA] 7.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Low operating supply voltage
        +1.8 [V] ~ +5.5 [V] (single supply)
    ・High large signal voltage gain
    ・Internal ESD protection
        Human body model (HBM) ±4000 [V] (Typ.)
    ・Low input bias current 1[pA] (Typ.)
    ・High slew rate
        5.0 [V/μs]
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance