Downloading...
 
product-image
 

High Speed Ground Sense Operational Amplifier - BU7462NUX

Low Voltage CMOS Op-Amp integrates one or two independent outputs full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU7462NUX-TR Active VSON008X2030 4000 4000 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.7
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 2
Circuit Current(Typ.)[mA] 0.3
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 1.0
Input Voltage Range [V] VSS to VDD-1.2
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 8.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Operable with low voltage
        +1.7[V] ~ +5.5[V] (Single supply)
    ・Input Ground Sense, Output Full Swing
    ・High speed operation
    ・Internal phase compensation
    ・Wide temperature range
        -40[℃] ~ +85[℃]
    ・High open loop voltage gain
    ・Low input bias current 1[pA](Typ.)
    ・ESD protection circuit
        Human body mode (HBM)±4000[V](Typ.)
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU7462SF High Speed Ground Sense Operational Amplifier SOP8   Buy Sample
BU7461G High Speed Ground Sense Operational Amplifier SSOP5   Buy Sample
BU7461SG High Speed Ground Sense Operational Amplifier SSOP5   Buy Sample
BU7462F High Speed Ground Sense Operational Amplifier SOP8   Buy Sample
BU7462FVM High Speed Ground Sense Operational Amplifier MSOP8   Buy Sample
BU7462SFVM High Speed Ground Sense Operational Amplifier MSOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance