High Speed Ground Sense Operational Amplifier - BU7461SG

Low Voltage CMOS Op-Amp integrates one or two independent outputs full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU7461SG-TR Active SSOP5 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.7
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Circuit Current(Typ.)[mA] 0.15
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 1.0
Input Voltage Range [V] VSS to VDD-1.2
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 8.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・Operable with low voltage
        +1.7[V] ~ +5.5[V] (Single supply)
    ・Input Ground Sense, Output Full Swing
    ・High speed operation
    ・Internal phase compensation
    ・Wide temperature range
        -40[℃] ~ +105[℃]
    ・High open loop voltage gain
    ・Low input bias current 1[pA](Typ.)
    ・ESD protection circuit
        Human body mode (HBM)±4000[V](Typ.)
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance