Low Power Input-Output Full Swing Operational Amplifier - BU7266SF

The BU7266SF have an extended operating temperature range. They have low operating supply voltage and low input bias current. There are suitable for portable equipment and sensor amplifiers.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU7266SF-E2 Active SOP8 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 2
Circuit Current(Typ.)[mA] 7.0E-4
Input Offset Voltage(Max.)[mV] 8.5
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 0.0024
Input Voltage Range [V] VSS to VDD
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 2.4
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 0.0040
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance