Downloading...
 
product-image
 

High Speed Input-Output Full Swing Operational Amplifier - BU7262F

Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU7262F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 2
Circuit Current(Typ.)[mA] 0.55
Input Offset Voltage(Max.)[mV] 9.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 1.1
Input Voltage Range [V] VSS to VDD
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 10.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 2.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Operable with low voltage : +1.8[V] ~ +5.5[V] (single supply)
    ・Operable input-Output full swing
    ・High slew rate
    ・Internal phase compensation
    ・Wide temperature range
        -40[℃] ~ +85[℃]
    ・High large signal voltage gain
    ・Low input bias current 1[pA](Typ.)
    ・Internal ESD protection
        Human body model (HBM)±4000[V](Typ.)
 
 
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial