BU7233SF
Input Full Swing, Low Power Open-Drain Comparator
BU7233SF
BU7233SF
Input Full Swing, Low Power Open-Drain Comparator
BU7233SF is input full swing and open drain comparator. This comparator have an expanded operating temperature range. These features low operating supply voltage of +1.8V to +5.5V, low supply current and extremely low input bias current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU7233SF-E2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
2
Circuit Current(Typ.)[mA]
0.01
Input Offset Voltage(Max.)[mV]
11
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
1.8
Voltage gain (Typ.)[dB]
90
Output current(Typ.)[mA]
6
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Features:
・Low Operating Supply Voltage・Low Supply Current
・Input Full Swing
・Open Drain Output Type
・Wide Operating Temperature Range
・Low Input Bias Current