Low Power Push-Pull Comparator - BU7232SFROHM's low voltage CMOS comparators (BU7251, BU7231, BU7252, and BU7232) integrate input full swing / push-pull output functionality and 1 or 2 circuits on single chip. A low operating voltage range of between 1.8V and 5.5V (single supply configuration) and low current consumption with ultra-low input bias current make them suitable for a wide variety of applications.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Grade | Standard |
Power supply(Min.)[V] | 1.8 |
Power supply(Max.)[V] | 5.5 |
Channel | 2 |
Circuit Current(Typ.)[mA] | 0.01 |
Input Offset Voltage(Max.)[mV] | 11.0 |
Input Bias Current(Typ.)[nA] | 0.0010 |
Input Voltage Range [V] | VSS to VDD |
Response Time(Typ.)[µS] | 1.7 |
Voltage gain (Typ.)[dB] | 90.0 |
Output current(Typ.)[mA] | 6.0 |
PSRR(Typ.)[dB] | 80.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
- ・Low operating supply voltage (+1.8[V]~+5.5[V])
・+1.8 [V]~+5.5[V](single supply)
±0.9[V]~±2.75[V](split supply)
・Input and Output full swing
・Push-pull output type
・Low supply current
・Internal ESD protection
Human body model (HBM) ±4000[V](Typ.)
・Wide temperature range
-40[℃]~+105[℃]
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU7231G | Low Power Push-Pull Comparator | SSOP5 | Buy Sample | |
BU7231SG | Low Power Push-Pull Comparator | SSOP5 | Buy Sample | |
BU7232F | Low Power Push-Pull Comparator | SOP8 | Buy Sample | |
BU7232FVM | Low Power Push-Pull Comparator | MSOP8 | Buy Sample | |
BU7232SFVM | Low Power Push-Pull Comparator | MSOP8 | Buy Sample |
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
For ICs