Downloading...
 
product-image
 

3ch CMOS LDO Regulators - BU6654NUX

The BU665*NUX series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact VSON008X2030 package (2.0mm×3.0mm×0.6mm). Additional features include a circuit current of only 120µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU6654NUX-TR Active VSON008X2030 4000 4000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.0
ch 3
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 3.3
Vout Precision ±1.0%, ±25mV, ±25mV
Iout(Max.)[A] 0.2
Iout2(Max.)[A] 0.2
Iout3(Max.)[A] 0.2
Circuit Current[mA] 0.12
Output Short Current[mA] 70
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Discharge Function Yes
I/O Voltage Difference (Typ.)[V] 0.36(Io=0.2A)
Ripple Rejection [dB] 65.0
Load Regulation[mV] 10(Io=1 to 100mA)
Input Capacitor[µF] 2.2
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High accuracy output voltage : ±1%
    ・High ripple rejection ratio
    ・Built-in output discharge during standby operation function
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators