BU6521KV
Video Encoders with built-in Image Correction

ROHM's video encoder with built-in AIE function incorporates fog reduction technology. The fogged image is corrected to the image that the fog clears up, and the object and the character are made clear. Moreover, by the AIE function, the dynamic range correction of the backlight image and the low luminance image is also available. The visibility of the image under various environments can improve by these image correction functions.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU6521KV-E2
Status | Recommended
Package | VQFP48C
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

1.4

Vcc(Max.)[V]

1.6

Video I/F

8bit YUV=4:2:2, ITU-R BT.656

Display information

ITU-R.656

I/F

I2C BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9x9 (t=1.6)

Find Similar

Features:

・Input / output data format ITU-R BT.656 or YCbCr with synchronization signal
・Video output data format NTSC / PAL SD-TV composite video output (CVBS)
・Fog image correcting function
・Image correction built-in dynamic range correction with Adaptive Image Enhancer (AIE)
・Built-in edge-emphasizing filter and gamma filter
・Built-in slave function for 2-line serial interface
・Built-in master function for SPI BUS
X

Most Viewed