Obsolete BU64249GWX
2-wire Serial Interface Lens Driver for Voice Coil Motor

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU64249GWX-E2
Status | Obsolete
Package | UCSP11X1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.3x0.77 (t=0.2)

Find Similar

Features:

  • 2.3V min driver power supply
  • Current sink output
  • 10 bit resolution current control
  • ISRC mechanical ringing compensation
  • 2-wire serial interface
  • Integrated current sense resistor
X

Most Viewed