Downloading...
 
product-image
 

2-wire Serial Interface Lens Driver For Voice Coil Motor - BU64244GWZ (New)

The BU64244GWZ is designed to drive voice coil motor (VCM). The driver includes ISRC (intelligent slew rate control) to reduce mechanical ringing to optimize the camera’s auto focus capabilities.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU64244GWZ-TR Active UCSP35L1 6000 6000 Taping Yes
 
Specifications:
Grade Standard
Usage VCM
Interface I2C
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
    • 2.3V min driver power supply
    • Current sink output
    • 10 bit resolution current control
    • ISRC mechanical ringing compensation
    • 2-wire serial interface
    • Integrated current sense resistor
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance