BU5255SHFV
Input Full Swing, Push-pull Output Low Supply Current CMOS Comparator
BU5255SHFV
BU5255SHFV
Input Full Swing, Push-pull Output Low Supply Current CMOS Comparator
BU5255SHFV is input full swing, push-pull output CMOS comparator. This comparator have an expanded operating temperature range. It feature low operating supply voltage of +1.8V to +5.5V(single supply), low supply current and extremely low input bias current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU5255SHFV-TR
Status |
Recommended
Package |
HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
1
Circuit Current(Typ.)[mA]
0.0065
Input Offset Voltage(Max.)[mV]
6
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
1.6
Voltage gain (Typ.)[dB]
90
Output current(Typ.)[mA]
5
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
・Low Operating Supply Voltage・Low Supply Current
・Input Full Swing
・Push-pull Output
・Wide Operating Temperature Range(BU5255SHFV)
・Low Input Bias Curren