Downloading...

Omnipolar Detection Hall IC - BU52274NUZ (New)

The BU52274NUZ is omnipolar Hall IC incorporating a polarity determination circuit that enables separate operation (output) of both the South and North poles. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover. And this Hall IC product can be in digital video cameras and other applications involving display panels in order to detect the front/back location or determine the rotational direction of the panel.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU52274NUZ-ZE2 Active VSON04Z1114A 5000 5000 Taping Yes
 
Specifications:
Sensor Type Omnipolar Detection Hall ICs with Polarity Discrimination
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
S-pole Operate Point[mT] 6.3
N-pole Operate Point[mT] -6.3
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 4.4µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Omnipolar Detection
      (Polarity Detection for both S and N Poles with Separate, Dual Outputs)
    • Micro Power Operation
      (Small Current Using Intermittent Operation Method)
    • Ultra-small Outline Package
    • Polarity Judgment and Separate Output on both Poles
      (OUT1=S-pole Output; OUT2=N-pole Output)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks