Downloading...
 
product-image
 

Omnipolar Detection Hall IC - BU52077GWZ

The BU52077GWZ is omnipolar Hall IC incorporating a polarity determination circuit that enables separate operation (output) of both the South and North poles. The polarity judgment is based on the output processing configuration. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover. And this Hall IC product can be in digital video cameras and other applications involving display panels in order to detect the front/back location or determine the rotational direction of the panel.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU52077GWZ-E2 Active UCSP35L1 6000 6000 Taping Yes
 
Specifications:
Sensor Type Omnipolar Detection Hall ICs with Polarity Discrimination
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
S-pole Operate Point[mT] 15
N-pole Operate Point[mT] -15
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 5µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Omnipolar Detection
      (Polarity Detection for both S and N Poles with Separate, Dual Outputs)
    • Micro Power Operation
      (Small Current Using Intermittent Operation Method)
    • Ultra-compact CSP4 Package (UCSP35L1)
    • Polarity Judgment and Separate Output on both Poles
      (OUT1=S-pole Output; OUT2=N-pole Output)
    • High ESD Resistance 8kV (HBM)
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks