Omnipolar Detection Hall IC - BU52075GWZ (New)

The BU52075GWZ is omnipolar Hall IC incorporating a polarity determination circuit that enables separate operation (output) of both the South and North poles. The polarity judgment is based on the output processing configuration. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover. And this Hall IC product can be in digital video cameras and other applications involving display panels in order to detect the front/back location or determine the rotational direction of the panel.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU52075GWZ-E2 Active UCSP35L1 6000 6000 Taping inquiry Yes
Sensor Type Omnipolar Detection Hall ICs
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
S-pole Operate Point[mT] 9.5
N-pole Operate Point[mT] -9.5
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 5µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • Omnipolar Detection
      (Polarity Detection for both S and N Poles with Separate, Dual Outputs)
    • Micro Power Operation
      (Small Current Using Intermittent Operation Method)
    • Ultra-compact CSP4 Package (UCSP35L1)
    • Polarity Judgment and Separate Output on both Poles
      (OUT1=S-pole Output; OUT2=N-pole Output)
    • High ESD Resistance 8kV (HBM)
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks