Downloading...
 
product-image
 

Unipolar Detection Hall IC - BU52069GWZ (New)

The BU52069GWZ is unipolar Hall IC detects only N pole. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU52069GWZ-E2 Active UCSP35L1 6000 6000 Taping Yes
 
Specifications:
Sensor Type Unipolar Detection Hall ICs
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
N-pole Operate Point[mT] -43.3
Hysteresis[mT] 1.6
Period[ms] 50.0
Average Supply Current 3.5µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Unipolar Detection (N pole)
    • Micro Power Operation
      (Small Current Using Intermittent Operation Method)
    • Ultra-compact CSP4 Package (UCSP35L1)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks