Downloading...
Not Recommended For New Design

Unipolar Detection Hall ICs - BU52012HFV

 
Recommended Products
N/A
 
 
Specifications:
Part number BU52012HFV-TR
Status NRND
Package HVSOF5
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Sensor Type Unipolar Detection Hall ICs
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.3
S-pole Operate Point[mT] 3
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 3.5µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks