Downloading...
 
product-image
 

Voltage Detector with Fixed Delay Time - BU45K292G

ROHM’s BU45xxxxx and BU46xxxxx series are highly accurate, low current consumption voltage detector IC series. Because the counter timer delay circuit is built-in, an external capacitor for the delay time setting is unnecessary. Two output types are available (Nch open drain and CMOS output) and detection voltages range from 2.3V to 4.8V in increments of 0.1V with fixed delay time of 200ms and 400ms, that may be selected according to application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU45K292G-TL Active SSOP3 3000 3000 Taping Yes
 
Specifications:
Voltage Detection[V] 2.9
VDET Precision [%] ±1
Reset Active Voltage Range [V] 0.6 to 6
Output Types Open drain
Reset Delay Timer Fixed Delay (200msec)
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive No
Circuit Current (ON) [µA] 2.3
Circuit Current (OFF) [µA] 2.8
Hysteresis Voltage [V] VDET x 0.05
Comment 1pin GND (PIN rotated)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・ Counter Timer Built-in
    ・ No delay time setting capacitor required
    ・ Low current consumption
    ・ Two output types (Nch open drain and CMOS output)
    ・ Package SSOP3 is similar to SOT-23-3 (JEDEC)
 
 
Technical Data
Application Note

Thermal Resistance