Obsolete BU4321F
2.1V, Adjustable Delay, CMOS Output Type, High Accuracy Voltage Detector

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BU4321F

Part Number
BU4321F
BU4321F
BD5221G-1
BD5221G-1
Ordering Part Number BU4321F-TR BD5221G-1TR
Similar Level - Same Pinout
Data Sheet    
Supply Status Obsolete Recommended
Package SOP4 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 2.1 2.1
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.7 to 7 0.8 to 6
Output Types CMOS Open drain
Reset Delay Timer Adjustable Delay Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.40(VDET=4.8V) 0.23
Circuit Current (OFF) [µA] 0.55(VDET=4.8V) 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 3.3 1
L Output Current (HighVol) [mA] 6.5 2
Delay Circuit Resistance [MO] 10.0 -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 125 85
Package Size [mm] 2x2.1 (t=1.05) 2.9x2.8 (t=1.25)
X

Most Viewed