Not Recommended for New Designs BU4309F
0.9V, Adjustable Delay, CMOS Output Type, High Accuracy Voltage Detector

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BU4309F

Part Number
BU4309F
BU4309F
BD5209G-1
BD5209G-1
Ordering Part Number BU4309F-TR BD5209G-1TR
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP4 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 0.9 0.9
VDET Precision [%] ±1 ±1±5mV
Reset Active Voltage Range [V] 0.7 to 7 0.8 to 6
Output Types CMOS Open drain
Reset Delay Timer Adjustable Delay Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.40(VDET=4.8V) 0.23
Circuit Current (OFF) [µA] 0.55(VDET=4.8V) 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 3.3 1
L Output Current (HighVol) [mA] 6.5 2
Delay Circuit Resistance [MO] 10.0 -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 125 85
Package Size [mm] 2x2.1 (t=1.05) 2.9x2.8 (t=1.25)
X

Most Viewed