Downloading...
 
product-image
 

High Voltage CMOS LOGIC ICs - BU4094BC

Function logic series of ROHM that is compatible with 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU4094BC Active DIP16 1000 25 Tube Yes
 
Specifications:
Function 8-stage Static Shift Register
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 16.0
H Input Voltage (Min.)[V] 3.5
L Input Voltage (Max.)[V] 1.5
H Output Voltage (Min.)[V] 4.95
L Output Voltage (Max.)[V] 0.05
Propagation delay time (H/L)[ns] 420.0
Propagation delay time (L/H)[ns] 420.0
Clock Frequency (Max.)[MHz] 2.5
Input Capacitance [pF] 5.0
Set up time [ns] 20.0
Hold time [ns] 10.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low power consumption.
    ・Wide operating supply voltage (3 to 16 (18)V).
    ・High input impedance.
    ・High fan out.
    ・L-TTL2 input and LS-TTL1 input can be driven directly.
    ・Pin compatible with 4S, 4000B series.
    ・Function compatible with 4S, 4000B series.
    ・Wide lineup of package.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Switch & Multiplexer & Logic
New Products:
 
 
Technical Data
Application Note

Thermal Resistance