High Voltage CMOS LOGIC ICs - BU4069UBFV

Logic gate series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU4069UBFV-E2 Active SSOP-B14 2500 2500 Taping inquiry Yes
Function Hex Unbuffer Inverter
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 16.0
H Input Voltage (Min.)[V] 4.0
L Input Voltage (Max.)[V] 1.0
H Output Voltage (Min.)[V] 4.95
L Output Voltage (Max.)[V] 0.05
Propagation delay time (H/L)[ns] 65.0
Propagation delay time (L/H)[ns] 90.0
Input Capacitance [pF] 5.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Low power consumption.
    ・Wide operating supply voltage (3 to 16 (18)V).
    ・High input impedance.
    ・High fan out.
    ・L-TTL2 input and LS-TTL1 input can be driven directly.
    ・Pin compatible with 4S, 4000B series.
    ・Function compatible with 4S, 4000B series.
    ・Wide lineup of package.
Pin Configuration:
Pin Configration
Recent Clicks:
Other New/Updated Products Relating to Switch & Multiplexer & Logic
New Products: