Downloading...
High Voltage CMOS Logic ICs |
|
Specifications:
Function | Dual 4ch Analog Multiplexer / Demultiplexer |
Vcc(Min.)[V] | 3.0 |
Vcc(Max.)[V] | 18.0 |
H Input Voltage (Min.)[V] | 3.5 |
L Input Voltage (Max.)[V] | 1.5 |
ON Resistance [ohm] | 950.0 |
Control-output propagation delay time [ns] | 170.0 |
In-Out propagation delay time [ns] | 15.0 |
Max propagation frequency [MHz] | 20.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- ・Low power consumption
・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Switch & Multiplexer & Logic
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU4051BC | High Voltage CMOS Logic ICs | DIP16 | Buy Sample | |
BU4051BCF | High Voltage CMOS Logic ICs | SOP16 | Buy Sample | |
BU4051BCFV | High Voltage CMOS Logic ICs | SSOP-B16 | Buy Sample | |
BU4052BCF | High Voltage CMOS Logic ICs | SOP16 | Buy Sample | |
BU4052BCFV | High Voltage CMOS Logic ICs | SSOP-B16 | Buy Sample | |
BU4551B | High Voltage CMOS Logic ICs | DIP16 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs