BU33SD2MG-M
200mA 3.3V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive

BUxxSD2-M series are high-performance CMOS LDO regulators with output current ability of up to 200mA. These devices have excellent noise and load response characteristics despite of its low circuit current consumption of 33µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

Product Detail

 
Part Number | BU33SD2MG-MTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.033

Dropout Voltage (Typ.)[V]

0.085(Io=0.1A)

Ripple Rejection [dB]

68

Load Regulation[mV]

0.5(Io=1 to 100mA)

Output Capacitor[µF]

0.47

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High Output Voltage Accuracy:±2.0%
    (In all recommended conditions)
  • High Ripple Rejection:68dB(Typ.,1kHz)
  • Compatible with small ceramic capacitor(Cin=Cout=0.47µF)
  • Low Current Consumption:33µA
  • Output Voltage ON/OFF control
  • Built-in Over Current Protection Circuit(OCP)
  • Built-in Thermal Shutdown Circuit(TSD)
  • Package SSOP5 is similar to SOT23-5(JEDEC)

Reference Design / Application Evaluation Kit

 
    • Application EVK - APEVK66001
    • Industrial 3.6kW Totem Pole PFC Application EVK
    • Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.

      This reference design consists of two boards. Each is shown below.

      • TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
      • TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board

      The software for this reference design can be downloaded from below.
      [TPPFCSIC-EVK-301_SW.zip Download]

X

Most Viewed