Downloading...
 
product-image
 

1.75V to 4.5V, 10mA 1ch Synchronous Boost DC/DC Converter - BU33DV5G

The BU33DV5G devices provide a power supply solution for products powered by either two-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 10mA while using two alkaline, and discharge it down to 1.8 V. The boost converter is based on a fixed frequency, Pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is typically limited to a value of 10 mA. BU33DV5G output voltage is fixed by an internal resistor divider. The device is packaged in a 5-pin small SSOP5 package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU33DV5G-GTR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Boost
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 1.75
Vin1(Max.)[V] 4.5
Vout1(Min.)[V] 3.3
Vout1(Max.)[V] 3.3
Iout1(Max.)[A] 0.01
SW frequency(Max.)[MHz] 0.1
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Synchronous Boost DC/DC Converter(PWM)
    10mA @Vout=3.3V, Vin=1.8V
    ・ UVLO-detect Voltage:1.65V(Typ.)
    ・ UVLO-release Voltage:1.75V(Typ.)
    ・ Thermal Shutdown
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU33UV7NUX Synchronous Boost DC/DC Converter VSON010X3020   Buy Sample
BU33DV7NUX 1.8V to 5.5V, 300mA 1ch Synchronous Boost DC/DC Converter VSON010X3030   Buy Sample
BU34DV7NUX 1.8V to 5.5V, 300mA 1ch Synchronous Boost DC/DC Converter VSON010X3030   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)