Downloading...
 
product-image
 

1ch 200mA CMOS LDO Regulators - BU31TA2WHFV

The BU**TA2WNVX /HFV series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact SSON004X1216 package (1.2mm×1.6mm×0.6mm)&HVSOF5(1.6mm×1.6mm×0.6mm). Additional features include a circuit current of only 40µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU31TA2WHFV-TR Active HVSOF5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 3.1
Vout Precision ±1.0
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.04
Output Short Current[mA] 70
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.33(Io=0.2A)
Ripple Rejection [dB] 65.0
Load Regulation[mV] 10(Io=0.01 to 100mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High accuracy output voltage : ±1%
    ・High ripple rejection ratio
    ・Built-in output discharge during standby operation function
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU15TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
BU18TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
BU25TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
BU26TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
BU27TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
BU28TA2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1216   Buy Sample
New Products:
 
 
Technical Data
Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxNB1, BUxxTA2 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Reverse Voltage Protection

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Thermal Calculation for Linear Regulator